IESNA:LM-63-2002
[TEST]P1849262
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-144-1, G2-2602-702-1)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DIW-S675D435U830-4F0-1E-UDD-FLBHOB-W
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 675 LUMENS PER FOOT, BATWING FLUSH LENS, FLUSH HOUSING
[MORE]UPLIGHT 435 LUMENS PER FOOT, HALF BATWING
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3248
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 38.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
724.8 720.3 716.3 710.3 705 699 687.1 672 660.7 648.7
628.7 606.8 591 573.6 547.6 519.2 499.5 479.9 449.6 416.8
394.9 373.1 338.4 304.4 281.8 259.2 225.3 190.4 167.8 145.2
112.2 81.1 62.2 43.4 20.7 6 0 2.2 7.8 18.2
23.5 28 35.9 45.6 51 56.8 66.1 74.3 80.1 86
94.7 103.3 108.7 114.5 122.2 129 133.9 139.3 146.8 155.1
159.1 164.5 170.9 177.4 181 184.1 188.8 191.6 193.9 195.2
197.2 197.9 198.4
724.8 724.3 721.8 716.3 711.7 706 695.9 682.8 672.9 661.8
643.8 623.4 608.6 592.6 567.3 539.8 520.5 500.9 470.5 437.2
415 392.5 356.8 321.3 297.3 273 236.6 200 175.7 152.1
117.2 84.5 64.3 45.1 21.6 6.7 0 20 34 47.1
53.7 58.9 66.2 74.2 79.1 85.8 95.5 104.7 110.5 116.1
124.6 132.7 138.1 143.1 150.3 156.5 160.8 164.8 170.5 176.5
179.6 183.3 187.8 191.8 194.2 196.1 198.8 200 200.9 201.4
201.5 200.1 198.4
724.8 728.3 727.2 722.4 718.4 713.1 704.7 693.6 685 675
658.8 640 626.2 611.5 587 560.4 541.4 521.8 491.5 457.7
435.1 411.9 375.2 338.1 312.8 286.8 247.9 209.7 183.7 159.1
122.2 87.9 66.4 46.9 22.4 7.4 0 37.7 60.1 76
83.8 89.9 96.6 102.7 107.3 114.7 124.9 135.1 140.9 146.3
154.5 162.1 167.5 171.7 178.4 184 187.7 190.3 194.1 197.9
200 202.2 204.8 206.2 207.4 208.1 208.8 208.4 207.8 207.6
205.7 202.3 198.4
724.8 727.3 726.7 723.7 721.7 718.4 713.8 706.8 701.3 694.5
683 668.7 657.9 645.8 624.9 600.7 582.8 562.9 530 491.6
465 438.3 396.8 355.6 327.7 299.8 257.9 216.8 189.5 163.6
125.4 89.7 67.5 47.9 22.6 7.5 0 57.1 114.3 168.7
197.2 201.7 192.6 187.4 187 190.7 197.1 203.9 207.5 210.4
215.4 220.1 223.6 226 229.4 231.5 232.5 232.5 232 231.2
230.3 229.3 227.1 224.6 223.2 221.7 219.3 216.3 214.1 212.3
208.6 203.7 198.4
724.8 724.6 724.2 723.4 723.8 723.2 723 720.7 718.8 716.1
710.3 701.5 694.3 685.3 668.9 647.5 631 610.8 574.4 530.1
498.1 467.1 419.4 373.3 342.4 312.4 267.6 223.2 194.5 167.2
127.9 90.8 68.4 48.8 22.6 7.5 0 77 177.8 282.6
338.5 340.5 310.4 290.9 283.9 282.4 283.5 285.6 286.2 285.7
286.6 287.7 288.6 288.8 287.9 285.7 283.4 280.4 274.6 268.4
263.9 259.1 251.3 244.2 239.9 235.8 230 224.1 220 216.4
211.1 204.9 198.4
724.8 723.5 723.8 725.2 727.7 729.8 734.1 737.1 738.7 739.7
739.6 736.5 732.9 726 710.8 685.4 664.5 640.3 597.7 547.6
512.1 478.1 426.8 377.7 345.5 314.6 268.6 223.1 194.1 166.7
127 90 67.8 48.3 22.6 7.5 0 87.9 195 316.4
393.6 435.9 460.7 444 426.6 410.9 390.7 375 366.8 360.3
354.6 351.7 350.2 348.8 345.3 340.1 335.2 329.2 318.4 306.7
298.7 290.2 276.9 264.4 256.6 249.9 240.1 231.3 225.9 220.6
213.5 205.9 198.4
724.8 723.8 725.4 729.1 733.6 738.4 747.1 755.9 760.9 765.2
771 773.8 773.5 768 750.6 714.3 683.3 651.4 599.8 544.3
507.1 471.4 418.8 369 337.1 306.2 261.1 216.6 188.2 161.8
122.8 87.3 65.7 46.6 22.6 7.5 0 89.7 165.9 269.9
362.7 487.7 643.5 646.9 615.1 576.1 518.7 471.9 449.2 434.1
419.3 411.9 408.5 406.1 401.6 394.7 388 379 363.5 346.2
334.5 322.4 304.1 285.1 273.3 264 249.5 238 231.6 224.7
215.7 206.7 198.4
724.8 724.3 727.4 733.2 739.3 746.3 759 772.6 780.5 787.8
798.5 806 808.3 803.3 782.2 735.9 697.2 658.9 599.8 540
501.5 464.8 411.4 361.3 329.7 298.8 254.5 211.1 183.3 157.6
119.4 84.8 63.9 45.1 22.5 7.5 0 91.8 143.9 230.3
329.4 510.7 770.1 805.7 768.5 715.1 631 559 523.4 499.6
474.9 462.3 456.4 452.8 447.2 439.2 431.2 420.1 401 379.2
364.4 349.3 326.6 302.2 287.2 275.5 257.3 243.4 236 227.9
217.3 207.2 198.4
724.8 725.3 730.4 737.8 744.3 752.3 767.3 782.6 792.3 801.6
814.5 823.2 825.5 818.4 789.3 735.6 695.9 655.3 593.5 532.9
494.4 458.3 405.5 356.3 325.1 294.6 250.7 208.7 181.2 155.5
118.1 83.3 63 44.6 22.1 7.1 0 95 143.4 211.2
288.5 447.3 728.3 832 816.6 775.5 696.3 616.6 573 540
503.1 482.8 473.4 467.5 460.9 453.5 445.9 435.2 416 392.9
376.1 359.8 335.3 308.7 292.9 279 259.8 244.9 236.2 227.9
216.8 206.8 198.4
724.8 726.3 733.3 742.5 749.3 758.4 775.7 792.7 804 815.3
830.4 840.4 842.6 833.6 796.4 735.4 694.7 651.7 587.2 525.7
487.3 451.9 399.6 351.4 320.5 290.3 246.9 206.2 179.1 153.4
116.9 81.8 62.2 44.1 21.7 6.8 0 98.2 142.9 192.1
247.7 384 686.4 858.3 864.6 835.9 761.5 674.1 622.6 580.4
531.2 503.3 490.3 482.2 474.6 467.8 460.6 450.3 430.9 406.6
387.8 370.3 344.1 315.3 298.7 282.5 262.2 246.3 236.5 228
216.3 206.4 198.4
724.8 725.3 730.4 737.8 744.3 752.3 767.3 782.6 792.3 801.6
814.5 823.2 825.5 818.4 789.3 735.6 695.9 655.3 593.5 532.9
494.4 458.3 405.5 356.3 325.1 294.6 250.7 208.7 181.2 155.5
118.1 83.3 63 44.6 22.1 7.1 0 95 143.4 211.2
288.5 447.3 728.3 832 816.6 775.5 696.3 616.6 573 540
503.1 482.8 473.4 467.5 460.9 453.5 445.9 435.2 416 392.9
376.1 359.8 335.3 308.7 292.9 279 259.8 244.9 236.2 227.9
216.8 206.8 198.4
724.8 724.3 727.4 733.2 739.3 746.3 759 772.6 780.5 787.8
798.5 806 808.3 803.3 782.2 735.9 697.2 658.9 599.8 540
501.5 464.8 411.4 361.3 329.7 298.8 254.5 211.1 183.3 157.6
119.4 84.8 63.9 45.1 22.5 7.5 0 91.8 143.9 230.3
329.4 510.7 770.1 805.7 768.5 715.1 631 559 523.4 499.6
474.9 462.3 456.4 452.8 447.2 439.2 431.2 420.1 401 379.2
364.4 349.3 326.6 302.2 287.2 275.5 257.3 243.4 236 227.9
217.3 207.2 198.4
724.8 723.8 725.4 729.1 733.6 738.4 747.1 755.9 760.9 765.2
771 773.8 773.5 768 750.6 714.3 683.3 651.4 599.8 544.3
507.1 471.4 418.8 369 337.1 306.2 261.1 216.6 188.2 161.8
122.8 87.3 65.7 46.6 22.6 7.5 0 89.7 165.9 269.9
362.7 487.7 643.5 646.9 615.1 576.1 518.7 471.9 449.2 434.1
419.3 411.9 408.5 406.1 401.6 394.7 388 379 363.5 346.2
334.5 322.4 304.1 285.1 273.3 264 249.5 238 231.6 224.7
215.7 206.7 198.4
724.8 723.5 723.8 725.2 727.7 729.8 734.1 737.1 738.7 739.7
739.6 736.5 732.9 726 710.8 685.4 664.5 640.3 597.7 547.6
512.1 478.1 426.8 377.7 345.5 314.6 268.6 223.1 194.1 166.7
127 90 67.8 48.3 22.6 7.5 0 87.9 195 316.4
393.6 435.9 460.7 444 426.6 410.9 390.7 375 366.8 360.3
354.6 351.7 350.2 348.8 345.3 340.1 335.2 329.2 318.4 306.7
298.7 290.2 276.9 264.4 256.6 249.9 240.1 231.3 225.9 220.6
213.5 205.9 198.4
724.8 724.6 724.2 723.4 723.8 723.2 723 720.7 718.8 716.1
710.3 701.5 694.3 685.3 668.9 647.5 631 610.8 574.4 530.1
498.1 467.1 419.4 373.3 342.4 312.4 267.6 223.2 194.5 167.2
127.9 90.8 68.4 48.8 22.6 7.5 0 77 177.8 282.6
338.5 340.5 310.4 290.9 283.9 282.4 283.5 285.6 286.2 285.7
286.6 287.7 288.6 288.8 287.9 285.7 283.4 280.4 274.6 268.4
263.9 259.1 251.3 244.2 239.9 235.8 230 224.1 220 216.4
211.1 204.9 198.4
724.8 727.3 726.7 723.7 721.7 718.4 713.8 706.8 701.3 694.5
683 668.7 657.9 645.8 624.9 600.7 582.8 562.9 530 491.6
465 438.3 396.8 355.6 327.7 299.8 257.9 216.8 189.5 163.6
125.4 89.7 67.5 47.9 22.6 7.5 0 57.1 114.3 168.7
197.2 201.7 192.6 187.4 187 190.7 197.1 203.9 207.5 210.4
215.4 220.1 223.6 226 229.4 231.5 232.5 232.5 232 231.2
230.3 229.3 227.1 224.6 223.2 221.7 219.3 216.3 214.1 212.3
208.6 203.7 198.4
724.8 728.3 727.2 722.4 718.4 713.1 704.7 693.6 685 675
658.8 640 626.2 611.5 587 560.4 541.4 521.8 491.5 457.7
435.1 411.9 375.2 338.1 312.8 286.8 247.9 209.7 183.7 159.1
122.2 87.9 66.4 46.9 22.4 7.4 0 37.7 60.1 76
83.8 89.9 96.6 102.7 107.3 114.7 124.9 135.1 140.9 146.3
154.5 162.1 167.5 171.7 178.4 184 187.7 190.3 194.1 197.9
200 202.2 204.8 206.2 207.4 208.1 208.8 208.4 207.8 207.6
205.7 202.3 198.4
724.8 724.3 721.8 716.3 711.7 706 695.9 682.8 672.9 661.8
643.8 623.4 608.6 592.6 567.3 539.8 520.5 500.9 470.5 437.2
415 392.5 356.8 321.3 297.3 273 236.6 200 175.7 152.1
117.2 84.5 64.3 45.1 21.6 6.7 0 20 34 47.1
53.7 58.9 66.2 74.2 79.1 85.8 95.5 104.7 110.5 116.1
124.6 132.7 138.1 143.1 150.3 156.5 160.8 164.8 170.5 176.5
179.6 183.3 187.8 191.8 194.2 196.1 198.8 200 200.9 201.4
201.5 200.1 198.4
724.8 720.3 716.3 710.3 705 699 687.1 672 660.7 648.7
628.7 606.8 591 573.6 547.6 519.2 499.5 479.9 449.6 416.8
394.9 373.1 338.4 304.4 281.8 259.2 225.3 190.4 167.8 145.2
112.2 81.1 62.2 43.4 20.7 6 0 2.2 7.8 18.2
23.5 28 35.9 45.6 51 56.8 66.1 74.3 80.1 86
94.7 103.3 108.7 114.5 122.2 129 133.9 139.3 146.8 155.1
159.1 164.5 170.9 177.4 181 184.1 188.8 191.6 193.9 195.2
197.2 197.9 198.4
724.8 724.3 721.8 716.3 711.7 706 695.9 682.8 672.9 661.8
643.8 623.4 608.6 592.6 567.3 539.8 520.5 500.9 470.5 437.2
415 392.5 356.8 321.3 297.3 273 236.6 200 175.7 152.1
117.2 84.5 64.3 45.1 21.6 6.7 0 1.4 4.9 11.2
15.8 19.5 24.9 31.9 36.3 41.1 48.4 55.5 60 64.2
70.5 76.6 80.8 85.4 92.3 98.8 103.5 108.3 115.4 122.8
127 132.2 138.5 144.3 148.1 151.7 157.2 162.8 168.2 174.8
185.8 194.3 198.4
724.8 728.3 727.2 722.4 718.4 713.1 704.7 693.6 685 675
658.8 640 626.2 611.5 587 560.4 541.4 521.8 491.5 457.7
435.1 411.9 375.2 338.1 312.8 286.8 247.9 209.7 183.7 159.1
122.2 87.9 66.4 46.9 22.4 7.4 0 0.6 1.9 4.3
8.1 11 13.9 18.2 21.6 25.4 30.8 36.7 39.8 42.4
46.4 49.9 52.9 56.4 62.4 68.6 73.2 77.3 84.1 90.5
94.9 99.9 106.2 111.3 115.2 119.2 125.6 134 142.6 154.3
174.3 190.7 198.4
724.8 727.3 726.7 723.7 721.7 718.4 713.8 706.8 701.3 694.5
683 668.7 657.9 645.8 624.9 600.7 582.8 562.9 530 491.6
465 438.3 396.8 355.6 327.7 299.8 257.9 216.8 189.5 163.6
125.4 89.7 67.5 47.9 22.6 7.5 0 0.4 0.9 1.9
4.3 6.2 8.2 12.1 14.9 17.6 21.7 26.6 29 31.2
34.7 37.6 40.2 43.1 48.6 53.8 57.5 61 66.5 72.1
76.8 82.1 89.3 95.7 100.3 104.9 112.6 121 128.9 139.8
161.6 186.6 198.4
724.8 724.6 724.2 723.4 723.8 723.2 723 720.7 718.8 716.1
710.3 701.5 694.3 685.3 668.9 647.5 631 610.8 574.4 530.1
498.1 467.1 419.4 373.3 342.4 312.4 267.6 223.2 194.5 167.2
127.9 90.8 68.4 48.8 22.6 7.5 0 0.4 0.7 1
1.8 2.8 4.2 8.5 11 12.5 15.4 19.2 21.2 23.5
27.3 30.1 32.4 35.2 40.1 44.1 46.8 49.5 53.5 58.5
63.3 69.3 77.6 85.9 91.3 96.8 105.9 113.2 119.2 127.3
148.4 182.2 198.4
724.8 723.5 723.8 725.2 727.7 729.8 734.1 737.1 738.7 739.7
739.6 736.5 732.9 726 710.8 685.4 664.5 640.3 597.7 547.6
512.1 478.1 426.8 377.7 345.5 314.6 268.6 223.1 194.1 166.7
127 90 67.8 48.3 22.6 7.5 0 0.4 0.6 0.6
0.6 0.9 1.9 5.6 7.6 8.9 11.6 14.5 16.1 18.3
21.9 24.6 26.8 29.4 33.6 37.2 39.6 42 45.6 50
54.4 59.8 68 77.5 83.7 90 99.9 107.7 112.9 119.5
138.7 178 198.4
724.8 723.8 725.4 729.1 733.6 738.4 747.1 755.9 760.9 765.2
771 773.8 773.5 768 750.6 714.3 683.3 651.4 599.8 544.3
507.1 471.4 418.8 369 337.1 306.2 261.1 216.6 188.2 161.8
122.8 87.3 65.7 46.6 22.6 7.5 0 0.4 0.6 0.6
0.6 0.7 1.1 3.2 4.9 6.9 10.1 12.4 13.6 15.6
18.7 21.1 23.3 25.7 29.1 33 35.9 38.7 42.6 46.7
49.9 53.8 60.5 70.5 77.5 84.5 94.7 104.4 110.2 116.3
132.4 174 198.4
724.8 724.3 727.4 733.2 739.3 746.3 759 772.6 780.5 787.8
798.5 806 808.3 803.3 782.2 735.9 697.2 658.9 599.8 540
501.5 464.8 411.4 361.3 329.7 298.8 254.5 211.1 183.3 157.6
119.4 84.8 63.9 45.1 22.5 7.5 0 0.4 0.6 0.5
0.5 0.5 0.6 1.4 2.7 5.3 8.8 10.8 11.6 13.4
16.1 18.3 20.4 22.7 25.6 29.6 32.6 35.8 40 44
46.3 48.9 54.4 64.5 72.2 79.9 90.3 101.4 107.8 113.7
127.4 170.7 198.4
724.8 725.3 730.4 737.8 744.3 752.3 767.3 782.6 792.3 801.6
814.5 823.2 825.5 818.4 789.3 735.6 695.9 655.3 593.5 532.9
494.4 458.3 405.5 356.3 325.1 294.6 250.7 208.7 181.2 155.5
118.1 83.3 63 44.6 22.1 7.1 0 0.4 0.6 0.2
0.2 0.5 0.6 1.1 2.2 4.6 8 10.5 11.1 12.7
15.3 17.4 19.2 21.7 24.8 28.2 30.9 34.3 38.8 42.8
45.3 47.7 52.4 61.8 69.4 77.5 88.3 99.3 106.6 112.7
126.2 169.5 198.4
724.8 726.3 733.3 742.5 749.3 758.4 775.7 792.7 804 815.3
830.4 840.4 842.6 833.6 796.4 735.4 694.7 651.7 587.2 525.7
487.3 451.9 399.6 351.4 320.5 290.3 246.9 206.2 179.1 153.4
116.9 81.8 62.2 44.1 21.7 6.8 0 0.4 0.6 0
0 0.4 0.6 0.8 1.7 3.9 7.3 10.2 10.6 12
14.6 16.6 17.9 20.6 24.1 26.9 29.1 32.7 37.5 41.6
44.3 46.5 50.4 59.1 66.7 75.2 86.3 97.3 105.3 111.6
125 168.3 198.4
724.8 725.3 730.4 737.8 744.3 752.3 767.3 782.6 792.3 801.6
814.5 823.2 825.5 818.4 789.3 735.6 695.9 655.3 593.5 532.9
494.4 458.3 405.5 356.3 325.1 294.6 250.7 208.7 181.2 155.5
118.1 83.3 63 44.6 22.1 7.1 0 0.4 0.6 0.2
0.2 0.5 0.6 1.1 2.2 4.6 8 10.5 11.1 12.7
15.3 17.4 19.2 21.7 24.8 28.2 30.9 34.3 38.8 42.8
45.3 47.7 52.4 61.8 69.4 77.5 88.3 99.3 106.6 112.7
126.2 169.5 198.4
724.8 724.3 727.4 733.2 739.3 746.3 759 772.6 780.5 787.8
798.5 806 808.3 803.3 782.2 735.9 697.2 658.9 599.8 540
501.5 464.8 411.4 361.3 329.7 298.8 254.5 211.1 183.3 157.6
119.4 84.8 63.9 45.1 22.5 7.5 0 0.4 0.6 0.5
0.5 0.5 0.6 1.4 2.7 5.3 8.8 10.8 11.6 13.4
16.1 18.3 20.4 22.7 25.6 29.6 32.6 35.8 40 44
46.3 48.9 54.4 64.5 72.2 79.9 90.3 101.4 107.8 113.7
127.4 170.7 198.4
724.8 723.8 725.4 729.1 733.6 738.4 747.1 755.9 760.9 765.2
771 773.8 773.5 768 750.6 714.3 683.3 651.4 599.8 544.3
507.1 471.4 418.8 369 337.1 306.2 261.1 216.6 188.2 161.8
122.8 87.3 65.7 46.6 22.6 7.5 0 0.4 0.6 0.6
0.6 0.7 1.1 3.2 4.9 6.9 10.1 12.4 13.6 15.6
18.7 21.1 23.3 25.7 29.1 33 35.9 38.7 42.6 46.7
49.9 53.8 60.5 70.5 77.5 84.5 94.7 104.4 110.2 116.3
132.4 174 198.4
724.8 723.5 723.8 725.2 727.7 729.8 734.1 737.1 738.7 739.7
739.6 736.5 732.9 726 710.8 685.4 664.5 640.3 597.7 547.6
512.1 478.1 426.8 377.7 345.5 314.6 268.6 223.1 194.1 166.7
127 90 67.8 48.3 22.6 7.5 0 0.4 0.6 0.6
0.6 0.9 1.9 5.6 7.6 8.9 11.6 14.5 16.1 18.3
21.9 24.6 26.8 29.4 33.6 37.2 39.6 42 45.6 50
54.4 59.8 68 77.5 83.7 90 99.9 107.7 112.9 119.5
138.7 178 198.4
724.8 724.6 724.2 723.4 723.8 723.2 723 720.7 718.8 716.1
710.3 701.5 694.3 685.3 668.9 647.5 631 610.8 574.4 530.1
498.1 467.1 419.4 373.3 342.4 312.4 267.6 223.2 194.5 167.2
127.9 90.8 68.4 48.8 22.6 7.5 0 0.4 0.7 1
1.8 2.8 4.2 8.5 11 12.5 15.4 19.2 21.2 23.5
27.3 30.1 32.4 35.2 40.1 44.1 46.8 49.5 53.5 58.5
63.3 69.3 77.6 85.9 91.3 96.8 105.9 113.2 119.2 127.3
148.4 182.2 198.4
724.8 727.3 726.7 723.7 721.7 718.4 713.8 706.8 701.3 694.5
683 668.7 657.9 645.8 624.9 600.7 582.8 562.9 530 491.6
465 438.3 396.8 355.6 327.7 299.8 257.9 216.8 189.5 163.6
125.4 89.7 67.5 47.9 22.6 7.5 0 0.4 0.9 1.9
4.3 6.2 8.2 12.1 14.9 17.6 21.7 26.6 29 31.2
34.7 37.6 40.2 43.1 48.6 53.8 57.5 61 66.5 72.1
76.8 82.1 89.3 95.7 100.3 104.9 112.6 121 128.9 139.8
161.6 186.6 198.4
724.8 728.3 727.2 722.4 718.4 713.1 704.7 693.6 685 675
658.8 640 626.2 611.5 587 560.4 541.4 521.8 491.5 457.7
435.1 411.9 375.2 338.1 312.8 286.8 247.9 209.7 183.7 159.1
122.2 87.9 66.4 46.9 22.4 7.4 0 0.6 1.9 4.3
8.1 11 13.9 18.2 21.6 25.4 30.8 36.7 39.8 42.4
46.4 49.9 52.9 56.4 62.4 68.6 73.2 77.3 84.1 90.5
94.9 99.9 106.2 111.3 115.2 119.2 125.6 134 142.6 154.3
174.3 190.7 198.4
724.8 724.3 721.8 716.3 711.7 706 695.9 682.8 672.9 661.8
643.8 623.4 608.6 592.6 567.3 539.8 520.5 500.9 470.5 437.2
415 392.5 356.8 321.3 297.3 273 236.6 200 175.7 152.1
117.2 84.5 64.3 45.1 21.6 6.7 0 1.4 4.9 11.2
15.8 19.5 24.9 31.9 36.3 41.1 48.4 55.5 60 64.2
70.5 76.6 80.8 85.4 92.3 98.8 103.5 108.3 115.4 122.8
127 132.2 138.5 144.3 148.1 151.7 157.2 162.8 168.2 174.8
185.8 194.3 198.4
724.8 720.3 716.3 710.3 705 699 687.1 672 660.7 648.7
628.7 606.8 591 573.6 547.6 519.2 499.5 479.9 449.6 416.8
394.9 373.1 338.4 304.4 281.8 259.2 225.3 190.4 167.8 145.2
112.2 81.1 62.2 43.4 20.7 6 0 2.2 7.8 18.2
23.5 28 35.9 45.6 51 56.8 66.1 74.3 80.1 86
94.7 103.3 108.7 114.5 122.2 129 133.9 139.3 146.8 155.1
159.1 164.5 170.9 177.4 181 184.1 188.8 191.6 193.9 195.2
197.2 197.9 198.4
